メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-220F(2)
Pkg. Code:pkg_6894
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (CR2PM-8UE#B00)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-220F(2)
Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationSMPS, Ignitor, etc.
IGT (Max) (mA)0.1
IT (AV) (A)2
IT (RMS) (A)4
ITSM (A)20
Lead CompliantNo
MOQ1
Rth (j-c) (degC/W)5.6
Tape & ReelNo
Tc (°C)98
Tj (°C)125
VDRM (V)400
VGT (Max) (V)0.8
VTM (Max) (V)2.2
di/dt (Max) (A/µs)50

説明

Support is limited to customers who have already adopted these products.

Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits