| CADモデル: | View CAD Model |
| Pkg. Type: | TO-220F |
| Pkg. Code: | pkg_6893 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (CR12PM-12B#B00) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-220F |
| Lead Count (#) | 3 |
| Carrier Type | Bag |
| Pb (Lead) Free | Yes |
| Application | SMPS, Power Tools, etc. |
| IGT (Max) (mA) | 30 |
| IT (AV) (A) | 12 |
| IT (RMS) (A) | 18.8 |
| ITSM (A) | 360 |
| Lead Compliant | No |
| MOQ | 1 |
| Replacement Product | CR12FM-12B#BH0 |
| Rth (j-c) (degC/W) | 1.2 |
| Tape & Reel | No |
| Tc (°C) | 81 |
| Tj (°C) | 150 |
| VDRM (V) | 600 |
| VGT (Max) (V) | 1.5 |
| VTM (Max) (V) | 1.6 |
| di/dt (Max) (A/µs) | 50 |
Support is limited to customers who have already adopted these products.
Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits