メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-220F
Pkg. Code:pkg_6893
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (CR12PM-12A#B00)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-220F
Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationSMPS, Power Tools, etc.
IGT (Max) (mA)30
IT (AV) (A)12
IT (RMS) (A)18.8
ITSM (A)360
Lead CompliantNo
MOQ1
Replacement ProductCR12FM-12B#BH0
Rth (j-c) (degC/W)1.2
Tape & ReelNo
Tc (°C)56
Tj (°C)125
VDRM (V)600
VGT (Max) (V)1.5
VTM (Max) (V)1.6
di/dt (Max) (A/µs)50

説明

Support is limited to customers who have already adopted these products.

Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits