メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
600V - 0.5A - Thyristor Low Power Use

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-92*
Pkg. Code:pkg_8823
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (CR05BM-12A-TB#B00)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-92*
Lead Count (#)3
Carrier TypeAdhesive Tape
Pb (Lead) FreeYes
ApplicationELCB, Ignitor, etc.
IGT (Max) (mA)0.1
IT (AV) (A)0.5
IT (RMS) (A)0.63
ITSM (A)8
Lead CompliantNo
MOQ2000
Rth (j-c) (degC/W)150
Tape & ReelNo
Tc (°C)30
Tj (°C)125
VDRM (V)600
VGT (Max) (V)0.8
VTM (Max) (V)1.2
di/dt (Max) (A/µs)50

説明

The CR05BM-12A 600V, 0.5A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for igniter, solid state relay, strobe flasher, circuit breaker, and other general-purpose applications.