| CADモデル: | View CAD Model |
| Pkg. Type: | QFN16 |
| Pkg. Code: | |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.75 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 16 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.75 |
| Pb (Lead) Free | Yes |
| Application | Optical sensors |
| Key Features | Programmable upper frequency range, Programmable threshold voltages |
| MOQ | 4000 |
| Pitch (mm) | 0.5 |
| Pkg. Type | QFN16 |
| Qty. per Reel (#) | 1000 |
| Single Supply Voltage Range (V) | 3 - 5.5 |
| Temp. Range (°C) | -40 to +85°C |
The CCG1401 is a universal programmable transimpedance amplifier providing power level control for optical sensor, medical and scientific applications. It operates from a single supply voltage and is controlled via a standard SPI interface. The chip is available in a QFN16 package or a tiny 1.9mm x 1.9mm Chip-Scale Package (CSP) enabling very small PCB footprints.