メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
PowerPC to PCI Bus Switch

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TEPBGA
Pkg. Code:AER480
Lead Count (#):480
Pkg. Dimensions (mm):37.5 x 37.5 x 2.33
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTEPBGA
Lead Count (#)480
Pb (Lead) FreeYes
Carrier TypeTray
Length (mm)37.5
MOQ42
Moisture Sensitivity Level (MSL)3
PCI Bus66MHz/64 bit PCI
Package Area (mm²)1406.3
Pb Free Categorye1 SnAgCu
Pitch (mm)1.27
Pkg. Dimensions (mm)37.5 x 37.5 x 2.33
Power Consumption Max (W)3
Processor BusPowerQUICC II (MPC82xx)-100MHz
Qty. per Carrier (#)21
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Secondary Bus66MHz/32-bit PCI
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.33
Width (mm)37.5

説明

The CA91L8200B (PowerSpan II Dual) is a multi-port PCI bus switch that bridges PCI to the PowerQUICC II (MPC8260), MPC7xx, PowerPC™ 7xx, and PMC-Sierra WinPath™ processors. The integrated, non-transparent PCI-to-PCI bridge in the dual PCI PowerSpan II allows designers to reduce component count and increase overall system performance.