メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Memory Controller

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:PBGA
Pkg. Code:AMG376
Lead Count (#):376
Pkg. Dimensions (mm):23.0 x 23.0 x 2.03
Pitch (mm):1

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypePBGA
Lead Count (#)376
Pb (Lead) FreeYes
Carrier TypeTray
DRAM I/FSDRAM - 100MHz
Length (mm)23
MOQ300
Moisture Sensitivity Level (MSL)3
Package Area (mm²)529
Pb Free Categorye1 SnAgCu
Pitch (mm)1
Pkg. Dimensions (mm)23.0 x 23.0 x 2.03
Power Consumption Max (W)1.5
Processor BusPowerPC (MPC7xx)-100MHz
Qty. per Carrier (#)60
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.03
Width (mm)23

説明

The PowerPro™ delivers memory control support for PowerPC® processors (MPC750, MPC740) and the IDT PowerPC-to-PCI bus switch, PowerSpan™. The PowerPro is designed to leverage the switched PCI architecture of PowerSpan II in PowerPC applications.