メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
700V - 5A - Triac Medium Power Use

パッケージ情報

Pkg. Type:MP-3A
Pkg. Code:pkg_8805
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (BCR5AS14LJ-T13#B00)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeMP-3A
Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)5
ApplicationWhitegoods, Small Appliances, etc.
IFGT I (Max) (mA)30
IRGT I (Max) (mA)30
IRGT III (Max) (mA)30
IT (RMS) (A)5
ITSM (A)50
Insulated TypeNo
Lead CompliantNo
MOQ3000
Rth (j-c) (degC/W)3
Tape & ReelNo
Tc (°C)128
Tj (°C)150
VDRM (V)700
VDSM (V)840
VGT (Max) (V)1.5
VTM (Max) (V)1.8
di/dt (Max) (A/µs)50

説明

The BCR5AS-14LJ 700V, 5A Triac for medium power use offers a 1.5V gate trigger voltage and 30mA gate trigger current.