特長
- IT (RMS): 5A
- VDRM: 700V
- IFGTI, IRGTI, IRGT III: 30mA
- Tj: 125 °C
- Planar passivation type
説明
The BCR5AS-14A 700V, 5A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for small motor control, heater control, and other general purpose AC control applications.
アプリケーション
- General-purpose AC control
- Small motor control
- Heater control
適用されたフィルター