メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-220F(2)
Pkg. Code:pkg_6894
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (BCR2PM-14LE#B00)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-220F(2)
Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)0.5
ApplicationWhitegoods, Small Appliances, etc.
IFGT I (Max) (mA)10
IRGT I (Max) (mA)10
IRGT III (Max) (mA)10
IT (RMS) (A)2
ITSM (A)10
Insulated TypeNo
Lead CompliantNo
MOQ1
Replacement ProductBCR3FM-12RB#GA1
Rth (j-c) (degC/W)45
Tape & ReelNo
Tj (°C)150
VDRM (V)700
VDSM (V)840
VGT (Max) (V)2
VTM (Max) (V)2.1
di/dt (Max) (A/µs)30

説明

Support is limited to customers who have already adopted these products.

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.