特長
- IT(RMS): 20A
- VDRM: 700V
- IFGTI, IRGTI, IRGT III: 10mA
- Insulated type
- Planar passivation type
- Viso: 2000V
説明
The BCR20FM-14RA 700V, 20A Triac for medium power use offers a 1.5V gate trigger voltage, 10mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for resistive load (heaters, lamps, etc.) and dimming LED bulb applications.
アプリケーション
- Resistive loads (heaters, lamps, etc.)
- Dimming LED bulbs
適用されたフィルター