特長
- IT(RMS): 20A
- VDRM: 800V
- IFGTI, IRGTI, IRGT III: 30mA
- Tj: 150 °C
- Non-insulated type
- Planar passivation type
説明
The BCR20CM-16LB 800V, 20A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for power supply, motor control, heater control and other general purpose AC control applications.
アプリケーション
- General-purpose AC control
- Power supply
- Motor control
- Heater control
適用されたフィルター