メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • IT(RMS): 0.8A
  • VDRM: 600V
  • IFGTI, IRGTI, IRGT III: 5mA
  • IFGT III: 10mA
  • Non-insulated type
  • Planar passivation type
  • Surface mounted type
  • Completed Pb Free

説明

The BCR08AS-12A 600V, 0.8A Triac for low power use offers a 2V gate trigger voltage, 5mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for hybrid IC, solid state relay, electric fan, washing machine, and other general-purpose control applications.

アプリケーション

  • General-purpose control
  • Hybrid IC
  • Solid state relay
  • Electric fans
  • Washing machines
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) Free
BCR08AS-12AT14#B10ObsoleteN/AOut of StockUPAK4#Embossed TapeYes
BCR08AS-12AT14#B11ObsoleteN/AOut of StockUPAK4#Embossed TapeYes