メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
16Mbit, 1.65V Minimum SPI Serial Flash Memory with Dual I/O Support

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOIC 150MIL 8S1 8
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) Free

製品スペック

Sample Catalogサンプルリクエスト
Moisture Sensitivity Level (MSL)1
Deep Power Down (µA)8
Flash by TaskBoot Loader
InterfaceSingle, Dual SPI
Key BenefitStandard features, 2 Volt
Memory ClassStandard Flash
Memory Density16
Operating Voltage Range (V)1.65 - 1.95
Pkg. TypeSOIC 150MIL 8S1 8
Read Current (mA)10
Speed100 MHz
Supply Voltage Vcc (V)1.65 - 1.65
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-1.95

説明

The AT25DL161 is a member of our standard class code and data storage solutions designed for low voltage systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes standard erase block sizes, a 128-byte one-time programmable (OTP) security register and a suspend/resume function for more flexibility in handling high level system interrupts.

  • Universally compatible pinout and command set
  • Standard block architecture
  • Program/Erase Suspend Resume function