メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
32Mbit, 2.7V to 3.6V Range SPI Serial Flash Memory with Dual Read Support

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:UBGA 9CC19 - 6x6
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.b.1.a
HTS (US)8542.32.0051
Pb (Lead) Free

製品スペック

Sample Catalogサンプルリクエスト
Moisture Sensitivity Level (MSL)3
Deep Power Down (µA)5
Flash by TaskBoot Loader
InterfaceSingle, Dual SPI
Key BenefitStandard features
Memory ClassStandard Flash
Memory Density32
Operating Voltage Range (V)2.7 - 3.6
Pkg. TypeUBGA 9CC19 - 6x6
Read Current (mA)12
Speed100 MHz
Supply Voltage Vcc (V)2.7 - 2.7
Temp. Range (°C)-40 to +85°C
Vcc (V)2.7-3.6

説明

The AT25DF321A is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.