メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Single 16-Bit ADC; 80Msps; Serial JESD204A

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 0.9
Pitch (mm):0.65

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeVFQFPN
Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeReel
Channels (#)1
Length (mm)7
MOQ4000
Moisture Sensitivity Level (MSL)3
Package Area (mm²)49
Pb Free Categorye1 SnAgCu
Pitch (mm)0.65
Pkg. Dimensions (mm)7.0 x 7.0 x 0.9
Power Consumption Typ (mW)490
Qty. per Carrier (#)0
Qty. per Reel (#)4000
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)16
Supply Voltage (V)1.8 - 1.8, 3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)7

説明

The ADC1613S080HN is a single-channel, 16-bit analog-to-digital converter (ADC) optimized for high dynamic performances and low power at sample rates of 80Msps. Pipelined architecture and output error correction ensure the ADC1613S080HN is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3.3V source for analog and a 1.8V source for the output driver, it has one serial output, because of the one lane of differential outputs, which are compliant with the JESD204A standard. An integrated serial peripheral interface (SPI) allows the user to easily configure the ADC. A set of IC configurations is also available via the binary level control pins taken, which are used at power-up.