メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Dual Channel 14-Bit ADC; 125Msps; JESD204B Serial Outputs

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NGG56
Lead Count (#):56
Pkg. Dimensions (mm):8.0 x 8.0 x 1.4
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeVFQFPN
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeTray
Channels (#)2
Length (mm)8
MOQ348
Moisture Sensitivity Level (MSL)3
Package Area (mm²)64
Pb Free Categorye1 SnAgCu
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 1.4
Power Consumption Typ (mW)710
Qty. per Carrier (#)348
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)14
Supply Voltage (V)1.8 - 1.8
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
Width (mm)8

説明

The ADC1443D125HD is a dual-channel 14-bit analog-to-digital converter (ADC) with JESD204B serial output interface optimized for high dynamic performance and low power consumption at sample rates up to 125Msps. Pipelined architecture and output error correction ensure the ADC1443D is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a single 1.8V source, the ADC1443D complies with the JESD204B serial output standard. An integrated serial peripheral interface (SPI) allows easy configuration of the ADC. With excellent dynamic performance from the baseband to input frequencies of 250MHz or more, the ADC1443D is ideal for use in undersampled multi-carrier, multi-standard communication system applications