メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • 3 V to 5 V CMOS digital outputs
  • 8-bit resolution
  • DC sampling allowed
  • External reference voltage regulator
  • High signal-to-noise ratio over a large analog input frequency range (7.8 effective bits at 4.43 MHz full-scale input at fclk = 40 MHz)
  • In-Range (IR) CMOS output
  • Low analog input capacitance, no buffer amplifier required
  • Low-level AC clock input signal allowed
  • No missing codes guaranteed
  • No sample-and-hold circuit required
  • One clock cycle conversion only
  • Power dissipation only 175 mW (typical)
  • Sampling rate up to 50 MHz
  • TTL and CMOS levels compatible digital inputs

説明

The ADC0806030/040/050 are a family of 8-bit high-speed, low-power Analog-to-Digital Converters (ADC) for professional video and other applications. It converts the analog input signal into 8-bit binary coded digital signals at a maximum sampling rate of 50 MHz. All digital inputs and outputs are Transistor-Transistor Logic (TTL) and CMOS compatible, although a low-level sine wave clock input signal can also be used. The device requires an external source to drive its reference ladder. If the application requires that the reference is driven via internal sources, it is recommended that you use one of the ADC1003S030/040/050 family.

適用されたフィルター