メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Programmable PhiClock™ Generator
本デバイスは、ルネサス事業所でのプログラム書き込みが可能です。
カスタムプログラムユーティリティをお試しください。

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NBG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.8
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)24
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Phase Jitter Typ RMS (ps)0.276
Core Voltage (V)3.3V
Output Freq Range (MHz)1 - 325
Output Voltage (V)3.3V
Supply Voltage (V)3.3 - 3.3
Xtal Freq (MHz)8 - 50
Advanced FeaturesProgrammable Clock
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, PCIe Gen7
Diff. Output SignalingLP-HCSL, LVDS
Input Freq (MHz)1 - 240
Outputs (#)6
Output Impedance85
Output TypeLP-HCSL, LVCMOS, LVDS
Package Area (mm²)16
Pkg. Dimensions (mm)4.0 x 4.0 x 0.8
Prog. ClockYes
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputYes
ArchitectureCommon, SRNS, SRIS
C-C Jitter Max P-P (ps)50
Diff. Outputs4
Family NamePhiClock
FunctionGenerator
Input TypeCrystal, LVCMOS
Inputs (#)1
Lead CompliantNo
Length (mm)4
Longevity2040 4月
MOQ490
Output Banks (#)1
Pitch (mm)0.5
Pkg. TypeVFQFPN
Power Consumption Typ (mW)125
Price (USD)$3.58259
Product CategoryAutomotive Timing, PCI Express Clocks
Prog. InterfaceI2C, OTP
Reference OutputNo
Spread SpectrumYes
Tape & ReelNo
Thickness (mm)0.8
Width (mm)4
Xtal Inputs (#)1
掲載No

説明

The 9FGV1002 is a member of Renesas' PhiClock™ programmable clock generator family. The 9FGV1002 provides four spread-spectrum copies of a single output frequency and two copies of the crystal reference input. Two select pins allow for hardware selection of the desired configuration, or two I²C bits all easy software selection of the desired configuration. The user may configure any one of the four OTP configurations as the default when operating in I²C mode. Four unique I²C addresses are available, allowing easy I²C access to multiple components.