メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

Programmable PhiClock™ Generator
本デバイスは、ルネサス事業所でのプログラム書き込みが可能です。
カスタムプログラムユーティリティをお試しください。

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NBG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.8
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Phase Jitter Typ RMS (ps)0.274
Core Voltage (V)1.8V, 2.5V, 3.3V
Output Freq Range (MHz)10 - 325
Output Voltage (V)1.8V, 2.5V, 3.3V
Supply Voltage (V)1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3
Advanced Features2 Reference Outputs, Spread Spectrum
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5
Diff. Output SignalingLP-HCSL, LVDS
Input Freq (MHz)1 - 240
Outputs (#)6
Output Impedance100
Output TypeLP-HCSL, LVCMOS, LVDS
Package Area (mm²)25
Pkg. Dimensions (mm)4.0 x 4.0 x 0.8
Prog. ClockNo
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputYes
ArchitectureCommon, SRNS, SRIS
C-C Jitter Max P-P (ps)50
Diff. Outputs4
Family NamePhiClock
FunctionGenerator
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)4
MOQ2500
Output Banks (#)1
Pitch (mm)0.5
Pkg. TypeVFQFPN
Power Consumption Typ (mW)125
Product CategoryAutomotive Timing, PCI Express Clocks
Prog. InterfaceI2C, OTP
Reel Size (in)13
Reference OutputNo
Spread SpectrumYes
Tape & ReelYes
Thickness (mm)0.8
Width (mm)4
Xtal Inputs (#)1

説明

The 9FGV1002 is a member of Renesas' PhiClock™ programmable clock generator family. The 9FGV1002 provides four spread-spectrum copies of a single output frequency and two copies of the crystal reference input. Two select pins allow for hardware selection of the desired configuration, or two I²C bits all easy software selection of the desired configuration. The user may configure any one of the four OTP configurations as the default when operating in I²C mode. Four unique I²C addresses are available, allowing easy I²C access to multiple components.