メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
1.8V Low-Power Wide-Range Frequency Clock Driver

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BVG52
Lead Count (#):52
Pkg. Dimensions (mm):7.0 x 4.5 x 1.0
Pitch (mm):0.65

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

製品スペック

Pkg. TypeCABGA
Lead Count (#)52
Pb (Lead) FreeYes
Carrier TypeTray
Length (mm)7
MOQ325
Moisture Sensitivity Level (MSL)3
Package Area (mm²)31.5
Pb Free Categorye1 SnAgCu
Pitch (mm)0.65
Pkg. Dimensions (mm)7.0 x 4.5 x 1.0
Qty. per Carrier (#)364
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)4.5

説明

Low skew, low jitter PLL clock driver. 1 to 10 differential clock distribution (SSTL_18)