特長
- 2 - 0.7V current-mode differential CPU pairs
- 4 - 0.7V current-mode differential SRC pairs
- 1 - 0.7V current-mode differential CPU/SRC selectable pair
- 1 - 0.7V current-mode differential SATA pair
- 1 - 0.7V current-mode differential 27MHz/LCDCLK/SRC selectable pair
- 5 - PCI (33MHz)
- 1 - PCICLK_F, (33MHz) free-running
- 1 - USB, 48MHz
- 1 - DOT, 96MHz, 0.7V current differential pair
- 2 - REF, 14.318MHz
説明
IDT954227 is a CK410M Compliant clock synthesizer. IDT954227 provides a single-chip solution for mobile systems built
with Intel P4-M processors and Intel mobile chipsets. IDT954227 is driven with a 14.318MHz crystal and generates CPU
outputs up to 400MHz. It provides the tight ppm accuracy required by Serial ATA and SRC.
適用されたフィルター