| CADモデル: | View CAD Model |
| Pkg. Type: | SSOP |
| Pkg. Code: | PVG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 15.9 x 7.5 x 2.3 |
| Pitch (mm): | 0.64 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Type | SSOP |
| Lead Count (#) | 48 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| C-C Jitter Max P-P (ps) | 250 |
| Chipset Manufacturer | SiS |
| Core Voltage (V) | 2.5V, 3.3V |
| Die Form | No |
| Function | Clock Generator |
| Input Freq (MHz) | 14.318 - 140 |
| Length (mm) | 15.9 |
| MOQ | 1000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Freq Range (MHz) | 14.318 - 140 |
| Output Voltage (V) | 2.5V, 3.3V |
| Package Area (mm²) | 119.3 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.64 |
| Pkg. Dimensions (mm) | 15.9 x 7.5 x 2.3 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 1000 |
| Reel Size (in) | 13 |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | Yes |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | Yes |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2.3 |
| Width (mm) | 7.5 |
| Xtal Freq (MHz) | 14.3182 - 14.3182 |
| Xtal Inputs (#) | 1 |
The IDT951901 is a single chip clock solution for desktop designs using 630S chipsets. It provides all necessary clock signals for such a system.