特長
- Support for Intel Banias power management features
- Programmable output frequency, divider ratios, output rise/ falltime, output skew.
- Programmable spread percentage for EMI control.
- Watchdog timer technology to reset system if system malfunctions.
- Programmable watch dog safe frequency.
- Support I2C Index read/write and block read/write operations.
- Supports spread spectrum for EMI reduction
- default is spread spectrum ON
説明
The 951402 is a programmable Timing Control Hub™ clock generator designed to support Intel® Pentium® 4 (P4)–based systems and associated chipsets. It integrates multiple clock outputs into a single device, enabling synchronized clock generation for CPU, PCI, AGP, SDRAM, and peripheral interfaces within a compact, highly configurable solution.
適用されたフィルター