メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

Low-Power CK420BQ Derivative for PCIe Separate Clock Architectures

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG64
Lead Count (#):64
Pkg. Dimensions (mm):17.0 x 6.1 x 1.0
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)64
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)28
Package Area (mm²)103.7
Pkg. Dimensions (mm)17.0 x 6.1 x 1.0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
100M Non-SSC Outputs11
100M SSC Outputs0
25M Outputs0
Advanced FeaturesDOT96M output pair(s), 48M output(s), 14.318M output(s)
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, QPI
Chipset ManufacturerIntel
Chipset NameC600, Patsburg, Wellsburg, Lewisburg
Clock Spec.CK420BQL-Derivative Low Power
Diff. Termination Resistors0
FunctionGenerator
Length (mm)17
MOQ140
Output TypeLP-HCSL, LVTTL
PCI 33.33M Outputs (#)5
Pitch (mm)0.5
Pkg. TypeTSSOP
Power Consumption Typ (mW)769
Product CategoryPCI Express Clocks, Processor Clock Generators
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)1
Width (mm)6.1
Xtal Freq (MHz)25 - 25

説明

The 932SQL456 is a low-power version of the CK420BQ synthesizer for Intel-based server platforms. It has 85Ω low-power (LP) HCSL outputs that save 48 resistors and reduce power consumption by 50% compared to the standard CK420BQ. The 932SQL456 is driven with a 25MHz crystal for maximum performance. It generates CPU outputs of 100MHz. This device meets Separate-Reference-no-Spread (SRnS) PCIe requirements making it ideal for use in systems that need to communicate "outside the box".

4 - Low-power HCSL-compatible (LP-HCSL) CPU outputs
2 - LP-HCSL NS_SAS outputs
2 - LP-HCSL NS_SRC outputs
3 - LP-HCSL SRC outputs
1 - LP-HCSL DOT96 output
1 - 3.3V 48M output
5 - 3.3V PCI outputs
1 - 3.3V 14.318M output