メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Clock Chip for 2 and 4-way AMD K8-based servers

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG64
Lead Count (#):64
Pkg. Dimensions (mm):17.0 x 6.1 x 1.0
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

製品スペック

Pkg. TypeTSSOP
Lead Count (#)64
Pb (Lead) FreeYes
Carrier TypeTube
App Jitter CompliancePCIe Gen1
C-C Jitter Max P-P (ps)125
Chipset ManufacturerServerworks
Core Voltage (V)3.3
Diff. Output SignalingHCSL
FunctionClock Generator
Input Freq (MHz)14.32 - 14.32
Length (mm)17
MOQ112
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)14.32 - 220
Output Skew (ps)250
Output Voltage (V)0.7V, 3.3V
PCIe GenerationGen1
Package Area (mm²)103.7
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)17.0 x 6.1 x 1.0
Qty. per Carrier (#)28
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)6.1
Xtal Freq (MHz)14.32 - 14.32
Xtal Inputs (#)1

説明

The IDT932S806 is a main clock synthesizer chip for AMD K8-based servers. An SMBus interface allows full control of the device.