メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

Frequency Generator and Integrated Buffer For Pentium

パッケージ情報

Pkg. Type:SOIC
Pkg. Code:PS28
Lead Count (#):28
Pkg. Dimensions (mm):17.9 x 7.6 x 2.34
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSOIC
Lead Count (#)28
Pb (Lead) FreeNo
Carrier TypeTube
Chipset ManufacturerIntel
Core Voltage (V)3.3V, 5V
Feedback InputNo
FunctionClock Generator
Input Freq (MHz)14.318 - 14.318
Input TypeCrystal
Inputs (#)1
Length (mm)17.9
MOQ104
Moisture Sensitivity Level (MSL)1
Output Banks (#)5
Output Freq Range (MHz)14.318 - 66.6
Output Skew (ps)250
Output Voltage (V)3.3V, 5V
Package Area (mm²)136
Pb Free Categorye0
Period Jitter Max P-P (ps)150
Period Jitter Typ P-P (ps)50
Pitch (mm)1.27
Pkg. Dimensions (mm)17.9 x 7.6 x 2.34
Prog. ClockNo
Qty. per Carrier (#)26
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.34
Width (mm)7.6

説明

The 9159-14 generates all clocks required for high-speed RISC or CISC microprocessor systems such as 486, Intel® Pentium®, PowerPC, etc. Four different reference frequency multiplying factors are externally selectable with smooth frequency transitions. These multiplying factors can be customized for specific applications. High drive BCLK outputs provide typically greater than 1V/ns slew rate into 30pF loads. PCLK outputs provide typically better than 1V/ns slew rate into 20pF loads while maintaining ±5% duty cycle.