メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

Low Power Wideband Fractional RF Synthesizer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C (Tc ≤ 105°C)
Country of AssemblyTAIWAN
Country of Wafer FabricationSINGAPORE
105°C Max. Case Temp.1
Family NameRF Synthesizer
Feedback InputNo
FunctionWideband RF synthesizer w/integrated VCO
GradeGSM900
Input Freq (MHz)5 - 310
Inputs (#)1
Length (mm)5
MOQ2500
Output Freq Range (MHz)34.375 - 4400
Output Power Range (dBm)-4 - 7
Package Area (mm²)25
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)380
Product CategoryRF Synthesizer, Ultra-Low Jitter Clocks (<300 fs RMS)
Prog. ClockYes
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3.3 - 3.3
Synthesis ModeInteger, Fractional
Tape & ReelYes
Thickness (mm)0.9
VCO Max Freq (MHz)4400
VCO Min Freq (MHz)2200
Width (mm)5

説明

The 8V97051A is a high-performance wideband RF synthesizer/PLL optimized for use as the local oscillator (LO) in multi-carrier, multi-mode FDD and TDD base station radio cards. It is offered in a compact 5mm × 5mm, 32-VFQFPN package.

The 8V97051A offers a default Fractional Mode with the option to use it with an Integer mode. It requires an external loop filter.

The 8V97051A with an integrated voltage-controlled oscillator (VCO) supports output frequencies from 34.375MHz to 4400MHz and maintains superior phase noise and spurious performance.

RF_OUT[A:B] output drivers have independently programmable output power ranging from -4dBm to +7dBm. The RF_OUT outputs can be muted. The mute function is accessible via an SPI command or mute pin.

Renesas' RF Synthesizer family also includes the 8V97053 wideband RF synthesizer/PLL with integrated VCO that offers enhanced phase noise specifications geared to GSM and Band 42 radio card applications.