メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
JESD204B/C準拠のファンアウトバッファ及び分周器

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG64
Lead Count (#):64
Pkg. Dimensions (mm):9.0 x 9.0 x 0.9
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)64
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C (Tc ≤ 105°C)
105°C Max. Case Temp.1
Adjustable PhaseYes
Advanced FeaturesJESD204B, Dual Buffer, Individual output bank enable, Individual output enable, Per-bank divider, Universal outputs
Channels (#)2
Core Voltage (V)3.3
Divider Value1, 2, 3, 4, 6, 8, 12, 16, 24
FunctionBuffer, Divider
Input Freq (MHz)3000
Input TypeLVPECL, LVDS
Inputs (#)2
Length (mm)9
Longevity2040 4月
MOQ3000
Noise Floor (dBc/Hz)-158.8
Output Banks (#)4
Output Freq Range (MHz)3000
Output Skew (ps)100
Output TypeLVPECL, LVDS
Output Voltage (V)3.3
Outputs (#)16
Package Area (mm²)81
Pitch (mm)0.5
Pkg. Dimensions (mm)9.0 x 9.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers, RF Buffers
Reel Size (in)13
Requires Terms and ConditionsRequires acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.9
Width (mm)9

説明

8V79S683は、JESD204B/Cアプリケーション用の完全統合型、クロックおよびSYSREF信号ファンアウトバッファです。JESD204B/C subclass 0、1、2に準拠した無線基地局の無線機器ボード用に高性能クロックおよびコンバータ同期ソリューションとして設計されています。主な機能は、IDT 8V19N490などのJESB204Bクロックジェネレータで生成された高周波クロックと低周波システムリファレンス信号の分配とファンアウトで、そのファンアウト機能を拡張し、さらに位相遅延を提供することです。8V79S683は、非常に低い位相ノイズのクロックと、高精度で位相調整可能なSYSREF同期信号を実現するために最適化されています。低スキュー出力、低デバイス間スキュー特性、高速出力立ち上がり/立ち下がり時間は、デバイス間のクロックとSYSREFの位相関係を決定的にするシステム設計に役立ちます。

このデバイスは、入力クロック(CLK)とJESD204BのSYSREF信号(REF)を4つのファンアウト・チャネルに分配します。入力クロック信号は分周により、複数のクロック(QCLK_y)およびSYSREF(QREF_r)出力にファンアウトすることが可能です。また、クロック信号、SYSREF信号ともに位相遅延回路が設定可能です。すべての信号経路の伝搬遅延はコントロールされていて、1つのデバイス内でクロックとSYSREF信号の固定位相関係をサポートします。このデバイスは、デバイス内の分周器と複数のデバイス間の同期を容易にし、電源サイクルと構成サイクルの間の分周器に生じる位相の曖昧さを取り除きます。