メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

Crystal-to-HCSL 100MHz PCI Express Clock Synthesizer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputYes
Advanced FeaturesReference Output
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
ArchitectureCommon
C-C Jitter Max P-P (ps)36
Core Voltage (V)3.3
Diff. Output SignalingHCSL
Diff. Outputs5
Diff. Termination Resistors4
Input Freq (MHz)25 - 25
Input TypeCrystal, HCSL, HSTL, LVDS, LVPECL
Inputs (#)2
Length (mm)5
MOQ2500
Output Freq Range (MHz)25 - 25, 100 - 100
Output Skew (ps)50
Output TypeHCSL
Output Voltage (V)3.3
Outputs (#)5
PLLYes
Package Area (mm²)25
Period Jitter Max P-P (ps)2.6
Period Jitter Typ P-P (ps)2.1
Phase Jitter Max RMS (ps)0.63
Phase Jitter Typ RMS (ps)0.43
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)343
Product CategoryPCI Express Clocks
Prog. ClockNo
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.9
Width (mm)5
Xtal Freq (MHz)25 - 25

説明

The 8V41S104I is a PLL-based clock generator specifically designed for PCI Express® Generation 3 applications. This device generates a 100MHz differential HCSL clock from an input reference of 25MHz. The input reference may be derived from an external source or by the addition of a 25MHz crystal to the on-chip crystal oscillator. The device offers spread spectrum clock output for reduced EMI applications. The spread spectrum control pins are used to enable or disable spread spectrum operation, as well as selecting either a down spread value of -0.35% or -0.5%. The enable and disable for each of the outputs is controlled via individual output enable pins. The 8V41S104I is packaged in a compact, lead-free (RoHS 6) 32-lead VFQFN package. The industrial temperature range supports high-end computing, telecommunication, and networking end equipment requirements.