メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

FemtoClock NG Triple Universal Frequency Translator

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CABGA
Pkg. Code:ASG80
Lead Count (#):80
Pkg. Dimensions (mm):10.0 x 10.0 x 1.4
Pitch (mm):1

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)80
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)184
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Advanced FeaturesSmooth Reference Switching, Fractional-N PLL
C-C Jitter Max P-P (ps)40
Core Voltage (V)2.5
Family NameUFT
Feedback InputYes
Fractional Output Dividers (#)0
Input Freq (MHz)0.008 - 710
Input TypeLVCMOS, LVTTL, HCSL, LVHSTL, LVDS, LVPECL
Inputs (#)7
Length (mm)10
Loop Bandwidth Range (Hz)10 - 580
MOQ184
Output Banks (#)3
Output Freq Range (MHz)0.98 - 1300
Output SignalingLVPECL, LVDS
Output TypeLVPECL, LVDS
Output Voltage (V)2.5
Outputs (#)6
Package Area (mm²)100
Phase Jitter Max RMS (ps)0.465
Phase Jitter Typ RMS (fs)333
Phase Jitter Typ RMS (ps)0.333
Pitch (mm)1
Pkg. Dimensions (mm)10.0 x 10.0 x 1.4
Pkg. TypeCABGA
Product CategoryFemtoClock NG, Low Jitter Clocks (<700 fs RMS), Jitter Attenuators, Programmable Clocks, Universal Frequency Translators
Prog. ClockYes
Prog. InterfaceI2C
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Thickness (mm)1.4
VCO Max Freq (MHz)2600
VCO Min Freq (MHz)1995
Width (mm)10
Xtal Freq (KHz)16000 - 40000

説明

The 8T49N366I integrates low-phase noise frequency translation/synthesis and jitter attenuation. It includes alarm and monitoring functions suitable for networking and communications applications. The device has three fully independent PLLs. Each PLL can generate any output frequency in the 0.98MHz to 312.5MHz range and most output frequencies in the 312.5MHz to 1,300MHz range. A wide range of input reference clocks may be used as the source for the output frequency. Each 8T49N366I PLL has three operating modes to support a very broad spectrum of applications: Frequency Synthesizer, High-Bandwidth Frequency Translator, and Low-Bandwidth Frequency Translator.

To see other devices in this product family, visit the Universal Frequency Translators page.