メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

Programmable FemtoClock™ NG LVPECL/LVDS Clock Generator with 4-Outputs

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Reference OutputYes
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Assembly LocationTHAILAND
Wafer Fab LocationSINGAPORE
Advanced FeaturesProgrammable Clock
Core Voltage (V)3.3V, 2.5V
Divider Value2
Family NameFemtoClock NG
Feedback Divider16 - 250
Input Freq (MHz)10 - 312.5
Input TypeCrystal, LVPECL, LVDS, HCSL
Inputs (#)2
Length (mm)5
MOQ2500
Output Banks (#)1
Output Freq Range (MHz)15.16 - 1250
Output SignalingLVPECL, LVDS
Output Skew (ps)50
Output TypeLVPECL, LVDS
Output Voltage (V)3.3V, 2.5V
Outputs (#)4
Package Area (mm²)25
Period Jitter Max P-P (ps)13.2
Period Jitter Typ P-P (ps)0.78
Phase Jitter Max RMS (ps)0.292
Phase Jitter Typ RMS (fs)212
Phase Jitter Typ RMS (ps)0.212
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryFemtoClock NG, Ultra-Low Jitter Clocks (<300 fs RMS), Programmable Clocks
Prog. ClockYes
Prog. InterfaceI2C
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Selection Criteria2.5V
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)0.9
VCO Max Freq (MHz)2500
VCO Min Freq (MHz)1910
Width (mm)5
Xtal Freq (KHz)10 - 40
Xtal Inputs (#)1

説明

The 8T49N004I is a four output Clock Generator with selectable LVDS or LVPECL outputs. The 8T49N004I can generate any one of four frequencies from a single crystal or reference clock. The four frequencies are selected from the Frequency Selection Table (Table 3A) and are programmed via I2C interface. The four predefined frequencies are selected in the user application by two frequency selection pins. Note the desired programmed frequencies must be used with the corresponding crystal as indicated in Table 3A. Excellent phase noise performance is maintained with Renesas' 4TH Generation FemtoClock™ NG PLL technology.