メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
2:4, LVDS Output Fanout Buffer, 3.3V

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)624
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationAUSTRIA
Additive Phase Jitter Typ RMS (fs)95
Additive Phase Jitter Typ RMS (ps)0.095
Adjustable PhaseNo
Channels (#)1
Core Voltage (V)3.3
Family Name8SLVD
FunctionBuffer, Multiplexer
Input Freq (MHz)2000
Input TypeLVPECL, LVDS
Inputs (#)2
Length (mm)3
Longevity2040 4月
MOQ624
Noise Floor (dBc/Hz)-160
Output Banks (#)1
Output Freq Range (MHz)2000
Output Skew (ps)20
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)4
Package Area (mm²)9
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Pkg. TypeVFQFPN
Price (USD)$4.09474
Product CategoryClock Buffers & Drivers, Clock Multiplexers, RF Buffers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)1
Width (mm)3

説明

The IDT8SLVD1204-33I is a high-performance differential LVDS fanout buffer. The device is designed for the fanout of high-frequency, very low additive phase-noise clock and data signals. The IDT8SLVD1204-33I is characterized to operate from a 3.3V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the IDT8SLVD1204-33I ideal for those clock distribution applications demanding well-defined performance and repeatability. Two selectable differential inputs and four low skew outputs are available. The integrated bias voltage reference enables easy interfacing of single-ended signals to the device inputs. The device is optimized for low power consumption and low additive phase noise.

For a 2.5 V version of this device, please refer to the 8SLVD1204I.