| Pkg. Type: | MP-3Z |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (8P4J-Z-AZ) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MP-3Z |
| Pb (Lead) Free | Yes |
| Application | Regulators and other electrical equipment components, constant voltage power source, battery chargers, motor control of household electric appliances, and non-contact relays |
| Lead Compliant | No |
| MOQ | 1 |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.
Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits