メインコンテンツに移動
Dual 1:8 LVDS Output 1.8V/2.5V Fanout Buffer with OE/Swing Control

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG64
Lead Count (#): 64
Pkg. Dimensions (mm): 9.0 x 9.0 x 0.9
Pitch (mm): 0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

製品スペック

Pkg. Type VFQFPN
Lead Count (#) 64
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Pkg. Dimensions (mm) 9.0 x 9.0 x 0.9
Qty. per Reel (#) 3000
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Additive Phase Jitter Typ RMS (fs) 50
Adjustable Phase No
Advanced Features Dual Buffer, Output Amplitude Control, Individual OE control
Channels (#) 2
Input Freq (MHz) 2000
Inputs (#) 2
Length (mm) 9
Longevity 2040 4月
MOQ 3000
Noise Floor (dBc/Hz) -160
Output Freq Range (MHz) 2000
Output Skew (ps) 20
Output Type LVDS
Output Voltage (V) 1.8V, 2.5V
Outputs (#) 16
Pitch (mm) 0.5
Reel Size (in) 13
Supply Voltage (V) 1.8 - 2.5
Tape & Reel Yes
Thickness (mm) 0.9
Width (mm) 9
掲載 No

説明

The 8P34S2108-1 is a differential dual 1:8 LVDS output 1.8V/2.5V fanout buffer that boasts high performance and low power consumption. It is engineered to support fail-safe operation and is specifically designed for the fanout of high-frequency clock and data signals with very low additive phase noise. The device comprises two independent buffer channels, and each of these channels has eight outputs with low skew. High isolation between the channels ensures minimal noise coupling.

The 8P34S2108-1 shines in clock distribution applications that require well-defined performance and repeatability due to its guaranteed output-to-output and part-to-part skew characteristics. The device can operate using a 1.8V or 2.5V power supply. Its integrated bias voltage references allow for the easy interfacing of AC-coupled signals with the device's inputs.

The 8P34S2108-1 had the individual OE/Swing control pin for each output, which provides excellent control over both swing and output enable functions.