メインコンテンツに移動
LVDS Frequency-Programmable Crystal Oscillator

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CDIP
Pkg. Code:CD6
Lead Count (#):6
Pkg. Dimensions (mm):7.0 x 5.0 x 1.5
Pitch (mm):2.57

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)6
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)364
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Temp. Range (°C)-40 to 85°C
Abs. Pull Range Min. (± PPM)100
C-C Jitter Max P-P (ps)20
Core Voltage (V)2.5V, 3.3V
Diff. Output SignalingLVDS
Family NameFemtoClock NG
Feedback InputNo
Freq. Accuracy Init. (± PPM)10
Freq. Accuracy Temp. (± PPM)20
Freq. Stability Total (± PPM)33
FunctionXO
Length (mm)7
MOQ364
Output Freq Range (MHz)15.476 - 866.67, 975 - 1300
Output TypeLVDS
Outputs (#)1
Package Area (mm²)35
Period Jitter Max P-P (ps)5
Period Jitter Typ P-P (ps)3
Phase Jitter Max RMS (fs)882
Phase Jitter Max RMS (ps)0.882
Phase Jitter Typ RMS (fs)500
Phase Jitter Typ RMS (ps)0.5
Pitch (mm)2.57
Pkg. Dimensions (mm)7.0 x 5.0 x 1.5
Pkg. TypeCDIP
Prog. ClockNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3, 2.5 - 2.5
Tape & ReelNo
Thickness (mm)1.5
Width (mm)5
掲載No

説明

The 8N4S271 is a factory frequency-programmable crystal oscillator with very flexible frequency programming capabilities. The device uses Renesas' fourth generation FemtoClock® NG technology for an optimum high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package.

The 8N4S271 can be factory programmed in the range from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz and supports a very high degree of frequency precision of 218Hz or better. The extended temperature range supports wireless infrastructure, telecommunication, and networking end equipment requirements.