メインコンテンツに移動
Quad-Frequency Programmable XO

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: CLCC
Pkg. Code: CD10
Lead Count (#): 10
Pkg. Dimensions (mm): 7.0 x 5.0 x 1.5
Pitch (mm): 2.54

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

製品スペック

Lead Count (#) 10
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Freq. Accuracy Temp. (± PPM) 100
Freq. Stability Total (± PPM) 113
Qty. per Reel (#) 1000
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e4 Au
Temp. Range (°C) -40 to 85°C
Abs. Pull Range Min. (± PPM) 100
C-C Jitter Max P-P (ps) 20
Family Name FemtoClock NG
Feedback Input No
Freq. Accuracy Init. (± PPM) 10
Function XO
Length (mm) 7
MOQ 1000
Output Freq Range (MHz) 15.476 - 866.67, 975 - 1300
Output Type LVDS
Outputs (#) 1
Package Area (mm²) 35
Period Jitter Max P-P (ps) 4
Period Jitter Typ P-P (ps) 2.85
Phase Jitter Max RMS (fs) 390
Phase Jitter Max RMS (ps) 0.39
Phase Jitter Typ RMS (fs) 240
Phase Jitter Typ RMS (ps) 0.24
Pitch (mm) 2.54
Pkg. Dimensions (mm) 7.0 x 5.0 x 1.5
Pkg. Type CLCC
Prog. Clock Yes
Prog. Interface I2C
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Supply Voltage (V) 3.3 - 3.3
Tape & Reel Yes
Thickness (mm) 1.5
Width (mm) 5
掲載 No

説明

The 8N4Q001 is a Quad-Frequency Programmable Clock Oscillator with very flexible frequency programming capabilities. The device uses IDT's fourth generation FemtoClock® NG technology for an optimum high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 10-lead ceramic 5mm x 7mm x 1.55mm package. Besides the four default power-up frequencies set by the FSEL0 and FSEL1 pins, the 8N4Q001 can be programmed via the I2C interface to output clock frequencies between 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz to a very high degree of precision with a frequency step size of 435.9Hz ÷ N (N is the PLL output divider). Since the FSEL0 and FSEL1 pins are mapped to four independent PLL divider registers (P, MINT, MFRAC and N), reprogramming those registers to other frequencies under control of FSEL0 and FSEL1 is supported. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.