メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
32-lane, 8-port PCIe I/O Expansion Switch

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SBGA
Pkg. Code:BX500
Lead Count (#):500
Pkg. Dimensions (mm):31.0 x 31.0 x 1.1
Pitch (mm):1

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSBGA
Lead Count (#)500
Pb (Lead) FreeNo
Carrier TypeTray
FunctionExpansion Switch
Length (mm)31
MOQ27
Moisture Sensitivity Level (MSL)3
PCI Express (generation and ch)1.1
PCIe GenerationGen1
PCIe Lanes (#)32
Package Area (mm²)961
Payload Size Max (B)2000
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)31.0 x 31.0 x 1.1
Ports (#)8
Qty. per Carrier (#)27
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.1
Width (mm)31

説明

Provides high-performance I/O expansion and switching functions between a PCIe upstream port and two downstream ports or peer-to-peer switching between downstream ports.