メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
16-lane, 4-port Gen2 PCIe I/O Expansion Switch

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SBGA
Pkg. Code:BXG288
Lead Count (#):288
Pkg. Dimensions (mm):23.0 x 23.0 x 1.1
Pitch (mm):1

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSBGA
Lead Count (#)288
Pb (Lead) FreeYes
Carrier TypeReel
FunctionExpansion Switch
Length (mm)23
MOQ600
Moisture Sensitivity Level (MSL)3
PCI Express (generation and ch)2
PCIe GenerationGen2
PCIe Lanes (#)16
Package Area (mm²)529
Payload Size Max (B)2000
Pb Free Categorye1 SnAgCu
Pitch (mm)1
Pkg. Dimensions (mm)23.0 x 23.0 x 1.1
Ports (#)4
Qty. per Carrier (#)0
Qty. per Reel (#)600
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.1
Width (mm)23

説明

Provides high-performance I/O expansion and switching functions between a PCIe upstream port and three downstream ports or peer-to-peer switching between downstream ports.