メインコンテンツに移動
16-lane, 4-port Gen2 PCIe I/O Expansion Switch

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: SBGA
Pkg. Code: BX288
Lead Count (#): 288
Pkg. Dimensions (mm): 23.0 x 23.0 x 1.1
Pitch (mm): 1

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

製品スペック

Pkg. Type SBGA
Lead Count (#) 288
Pb (Lead) Free No
Carrier Type Tray
Function Expansion Switch
Length (mm) 23
MOQ 60
Moisture Sensitivity Level (MSL) 3
PCI Express (generation and ch) 2
PCIe Generation Gen2
PCIe Lanes (#) 16
Package Area (mm²) 529
Payload Size Max (B) 2000
Pb Free Category e0
Pitch (mm) 1
Pkg. Dimensions (mm) 23.0 x 23.0 x 1.1
Ports (#) 4
Qty. per Carrier (#) 60
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.1
Width (mm) 23
掲載 No

説明

Provides high-performance I/O expansion and switching functions between a PCIe upstream port and three downstream ports or peer-to-peer switching between downstream ports.