メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • 4 channel XAUI signal repeater
  • Advanced signal conditioning features
  • Advanced diagnostic features
  • Advanced power saving features
  • Built-in mux/demux for Fail-Over support
  • I2C programming interface
  • Commercial and Industrial temperature

説明

The IDT 89HP0604X 4-channel XAUI Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 1.25Gbps to 6.25Gbps applications in computing, storage, and communications.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
89HP0604XZBABObsoleteN/AOut of StockCABGA100#CNoTray
89HP0604XZBAB8ObsoleteN/AOut of StockCABGA100#CNoReel
89HP0604XZBABGObsoleteN/AOut of StockCABGA100#CYesTray
89HP0604XZBABG8ObsoleteN/AOut of StockCABGA100#CYesReel
89HP0604XZBABGIObsoleteN/AOut of StockCABGA100#IYesTray
89HP0604XZBABGI8ObsoleteN/AOut of StockCABGA100#IYesReel
89HP0604XZBABIObsoleteN/AOut of StockCABGA100#INoTray
89HP0604XZBABI8ObsoleteN/AOut of StockCABGA100#INoReel