メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
PCIe Gen2 Signal Repeater

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CABGA
Pkg. Code:AB100
Lead Count (#):100
Pkg. Dimensions (mm):9.0 x 9.0 x 1.7
Pitch (mm):0.8

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCABGA
Lead Count (#)100
Pb (Lead) FreeNo
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Channels (#)4
Data Rate Max (Gbps)5
Length (mm)9
MOQ260
Package Area (mm²)81
Pb Free Categorye0
Pitch (mm)0.8
Pkg. Dimensions (mm)9.0 x 9.0 x 1.7
ProtocolPCIe
Qty. per Carrier (#)260
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.7
Width (mm)9

説明

The IDT 89HP0504P 4-channel PCIe Gen2 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 2.5Gbps to 5Gbps applications in computing, storage, and communications.