Lead Count (#) | 484 |
Pkg. Type | FCBGA |
Pkg. Code | HL484 |
Pitch (mm) | 1 |
Pkg. Dimensions (mm) | 23.0 x 23.0 x 2.92 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 4 |
ECCN (US) | |
HTS (US) |
Pkg. Type | FCBGA |
Lead Count (#) | 484 |
Pb (Lead) Free | No |
Carrier Type | Tray |
Function | System Interconnect Switch |
Length (mm) | 23 |
MOQ | 60 |
Moisture Sensitivity Level (MSL) | 4 |
PCI Express (generation and ch) | 2.1 |
PCIe Generation | Gen2 |
PCIe Lanes (#) | 32 |
Package Area (mm²) | 529.0 |
Payload Size Max (B) | 2000 |
Pb Free Category | e0 |
Pitch (mm) | 1 |
Pkg. Dimensions (mm) | 23.0 x 23.0 x 2.92 |
Ports (#) | 8 |
Qty. per Carrier (#) | 60 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range (°C) | -40 to +85°C |
Thickness (mm) | 2.92 |
Width (mm) | 23 |
Provides 32 PCIe Gen2 lanes and 8 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.