| CADモデル: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | EDG64 |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 1.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 64 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 500 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Additive Phase Jitter Typ RMS (fs) | 50 |
| Additive Phase Jitter Typ RMS (ps) | 0.05 |
| Adjustable Phase | No |
| Advanced Features | Individual output bank enable |
| Channels (#) | 1 |
| Core Voltage (V) | 2.5 |
| Divider Value | 1, 4 |
| Function | Buffer, Divider |
| Input Freq (MHz) | 650 |
| Input Type | CML, LVDS, LVPECL, SSTL |
| Inputs (#) | 1 |
| Length (mm) | 10 |
| MOQ | 500 |
| Output Banks (#) | 6 |
| Output Freq Range (MHz) | 650, 162.5 |
| Output Skew (ps) | 70 |
| Output Type | LVPECL, LVDS |
| Output Voltage (V) | 2.5 |
| Outputs (#) | 20 |
| Package Area (mm²) | 100 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.0 |
| Pkg. Type | TQFP |
| Product Category | Clock Buffers & Drivers, Clock Dividers, RF Buffers |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 2.5 - 2.5 |
| Tape & Reel | Yes |
| Thickness (mm) | 1 |
| Width (mm) | 10 |
The 874328I-01 is a high-performance differential ÷1 and ÷4 clock divider and fanout buffer. The device is designed for the frequency-division and signal fanout of high-frequency, low phase-noise clock signals. The differential input signal is frequency divided by ÷1 and ÷4. Three LVPECL and three LVDS output banks are provided with a total of twenty differential outputs. The 874328I-01 is characterized to operate from a 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 874328I-01 ideal for those clock distribution applications demanding well-defined performance and repeatability.