メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

Low Skew,1-to-6,Differential-to-LVDS Fanout Buffer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG24
Lead Count (#):24
Pkg. Dimensions (mm):7.8 x 4.4 x 1.0
Pitch (mm):0.65

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Assembly LocationTAIWAN
Wafer Fab LocationAUSTRIA
Additive Phase Jitter Typ RMS (fs)67
Additive Phase Jitter Typ RMS (ps)0.067
Adjustable PhaseNo
Channels (#)1
Core Voltage (V)2.5V, 3.3V
FunctionBuffer
Input Freq (MHz)1700
Input TypeHCSL, HSTL, LVDS, LVPECL, SSTL
Inputs (#)1
Length (mm)7.8
MOQ3000
Output Banks (#)1
Output Freq Range (MHz)1700
Output Skew (ps)55
Output TypeLVDS
Output Voltage (V)2.5V, 3.3V
Outputs (#)6
Package Area (mm²)34.3
Pitch (mm)0.65
Pkg. Dimensions (mm)7.8 x 4.4 x 1.0
Pkg. TypeTSSOP
Product CategoryClock Buffers & Drivers, RF Buffers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelYes
Thickness (mm)1
Width (mm)4.4

説明

The 854S006I is a low skew, high performance 1-to-6 Differential-to-LVDS Fanout Buffer. The CLK, nCLK pair can accept most standard differential input levels. The 854S006I is characterized to operate from either a 2.5V or a 3.3V power supply. Guaranteed output skew characteristics make the 854S006I ideal for those clock distribution applications demanding well defined performance and repeatability.