ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。
データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。
| CADモデル: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG56 |
| Lead Count (#): | 56 |
| Pkg. Dimensions (mm): | 8.0 x 8.0 x 0.85 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 56 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 260 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| 100M Non-SSC Outputs | 2 |
| 100M SSC Outputs | 1 |
| 25M Outputs | 12 |
| Advanced Features | Programmable Clock, Spread Spectrum, Frequency Margining |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3 |
| C-C Jitter Max P-P (ps) | 90 |
| Chipset Manufacturer | Cavium |
| Clock Spec. | Cavium: Period Jitter < 70 ps |
| Core Voltage (V) | 3.3 |
| Diff. Input Signaling | 3.3 |
| Diff. Termination Resistors | 6 |
| Function | Clock Generator |
| Input Freq (MHz) | 25 - 25 |
| Input Type | Crystal |
| Inputs (#) | 1 |
| Length (mm) | 8 |
| MOQ | 260 |
| Output Banks (#) | 4 |
| Output Freq Range (MHz) | 100 - 100, 200 - 200, 24 - 24, 25 - 25 |
| Output Signaling | HCSL, LVCMOS |
| Output Type | HCSL, LVCMOS |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 17 |
| PCI 33.33M Outputs (#) | 0 |
| Package Area (mm²) | 64 |
| Period Jitter Max P-P (ps) | 95 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 8.0 x 8.0 x 0.85 |
| Pkg. Type | VFQFPN |
| Power Consumption Typ (mW) | 1060 |
| Product Category | FemtoClock, General Purpose Clocks, Processor Clock Generators |
| Prog. Clock | No |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | Yes |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | No |
| Thickness (mm) | 0.85 |
| Width (mm) | 8 |
| Xtal Freq (KHz) | 25 - 25 |
| Xtal Freq (MHz) | 25 - 25 |
| Xtal Inputs (#) | 1 |
The 844S2416 is a 17-output, dual-PLL frequency synthesizer optimized to generate a variety of clocks for Ethernet, USB, and other interfaces. Using a 25MHz 18pF parallel resonant crystal, the device will generate 24MHz, 25MHz, 100MHz, and 200MHz clocks with mixed HCSL and LVCMOS/LVTTL levels. The 844S2416 is packaged in a 56-pin VFQFN package that is optimum for applications with space limitations.