メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

FemtoClock™ Crystal-to-3.3V LVPECL Clock Generator

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG8
Lead Count (#):8
Pkg. Dimensions (mm):3.1 x 4.4 x 1.0
Pitch (mm):0.65

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)96
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Advanced FeaturesProgrammable Clock
Core Voltage (V)3.3
Divider Value5
Feedback Divider25 - 25
Input Freq (MHz)24 - 24, 25 - 25
Input TypeCrystal, LVPECL
Inputs (#)1
Length (mm)3.1
MOQ96
Output Banks (#)1
Output Freq Range (MHz)125 - 125, 120 - 120, 116 - 150
Output SignalingLVPECL
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)1
Package Area (mm²)13.6
Phase Jitter Typ RMS (ps)0.81
Pitch (mm)0.65
Pkg. Dimensions (mm)3.1 x 4.4 x 1.0
Pkg. TypeTSSOP
Product CategoryFemtoClock, Low Jitter Clocks (<700 fs RMS)
Prog. ClockYes
Prog. InterfaceI2C
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)1
VCO Max Freq (MHz)750
VCO Min Freq (MHz)580
Width (mm)4.4
Xtal Freq (KHz)24 - 24, 25 - 25
Xtal Inputs (#)1

説明

The 843SDN is a Gigabit Ethernet Clock Generator and a member of the high performance devices from IDT. The 843SDN uses a 24MHz crystal to synthesize 120MHz. The 843SDN uses IDT's 3rd generation low phase noise VCO technology, and can achieve <1ps rms phase jitter performance over the 12kHz – 20MHz integration range. The 843SDN is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.