メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
700MHz, Low Jitter, Crystal-to-LVPECL Frequency Synthesizer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:PLCC
Pkg. Code:PLG28
Lead Count (#):28
Pkg. Dimensions (mm):11.5 x 11.5 x 3.63
Pitch (mm):1.27

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)500
Qty. per Carrier (#)0
Package Area (mm²)132.3
Pitch (mm)1.27
Pkg. Dimensions (mm)11.5 x 11.5 x 3.63
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesProgrammable Clock
C-C Jitter Max P-P (ps)40
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)10 - 50
Input TypeCrystal, FREF_EXT
Inputs (#)2
Length (mm)11.5
MOQ500
Output Banks (#)1
Output Freq Range (MHz)31.25 - 700
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)1
Period Jitter Max P-P (ps)6
Pkg. TypePLCC
Product CategoryGeneral Purpose Clocks
Prog. ClockYes
Prog. InterfaceSerial, Parallel
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)3.63
Width (mm)11.5

説明

The 84330CI is a general-purpose, single-output high-frequency synthesizer. The voltage-controlled oscillator (VCO) operates at a frequency range of 250MHz to 720MHz. The VCO and output frequency can be programmed using the serial or parallel interfaces to the configuration logic. The output can be configured to divide the VCO frequency by 1, 2, 4, and 8. Output frequency steps as small as 250kHz to 2MHz can be achieved using a 16MHz crystal depending on the output divider settings.