メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

特長

  • Dual differential 3.3V LVPECL outputs
  • 4:1 Input Mux:One differential inputOne single-ended inputTwo crystal oscillator interfaces
  • CLK, nCLK pair can accept the following differentialinput levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • Output frequency range: 120MHz to 375MHz
  • Crystal input frequency range: 12MHz to 40MHz
  • VCO range: 600MHz to 750MHz
  • Supports Spread Spectrum Clocking (SSC)
  • Parallel or serial interface for programming feedback dividerand output dividers
  • RMS phase jitter at 166.6MHz, using a 22.222MHz crystal(12kHz to 30MHz): 1.33ps (typical), SSC - Off
  • 3.3V supply mode
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

説明

The 843034I-06 is a general purpose, low phase noise LVPECL synthesizer which can generate frequencies for a wide variety of applications. The 843034I-06 has a 4:1 input multiplexer from which the following inputs can be selected: one differential input, one single-ended input, or one of two crystal oscillators, thus making the device ideal for frequency translation or frequency generation. The 843034I-06 has dual LVPECL outputs that may be programmed for ÷2, ÷4 or ÷5 of the VCO frequency. The 843034I-06 also supplies a buffered copy of the reference clock or crystal frequency on the single-ended REF_OUT pin which can be enabled or disabled (disabled by default). The output frequency can be programmed using either a serial or parallel programming interface. This device supports Spread Spectrum Clocking (SSC) for EMI reduction.

適用されたフィルター