メインコンテンツに移動
5.0V 2K x 8 Asynchronous Static RAM

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: CDIP
Pkg. Code: SD24
Lead Count (#): 24
Pkg. Dimensions (mm): 32.51 x 7.62 x 3.56
Pitch (mm): 2.54

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) 3A001.a.2.c
HTS (US) 8542.32.0041
Moisture Sensitivity Level (MSL) 1

製品スペック

Lead Count (#) 24
Pb (Lead) Free No
Carrier Type Tube
Access Time (ns) 70
Architecture Asynchronous
Bus Width (bits) 8
Core Voltage (V) 5V
Density (Kb) 16
I/O Voltage (V) 5 - 5
Length (mm) 32.51
MOQ 300
Moisture Sensitivity Level (MSL) 1
Organization 2K x 8
Package Area (mm²) 247.7
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 32.51 x 7.62 x 3.56
Pkg. Type CDIP
Qty. per Carrier (#) 15
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 3.56
Width (mm) 7.62
掲載 No

説明

The 84036 (6116 SRAM) is organized as 2K x 8. This part offers a reduced power standby mode.The low-power version also offers a battery backup data retention capability where the circuit typically consumes only 1µW to 4µW operating off a 2V battery. All inputs and outputs are TTL-compatible. Fully static asynchronous circuitry is used, requiring no clocks or refreshing for operation.